Accessories, electron. control

080N0021

Packing format: Multi pack, Quantity per packing format: 60

Product details

Gross weight 30 Gram
Net weight 29 Gram
Volume 0.126 Liter
EAN 5715162508428

 

EEE category 5 small equipment (any external dimension 50 cm)
Function ERC/EET Parameter mass Prog.
Further information 091X1048-2 (sample)
In scope of WEEE Yes
Packing format Multi pack
Product Group Accessories, electron. control
Product name Accessory
Quantity per packing format 60 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Lead titanium zirconium oxide (CAS no. 12626-81-2)
Potassium nonafluoro-1-butanesulfonate (CAS no. 29420-49-3)
SCIP dossier no. 70bf9818-a7bd-41f7-b860-236f46bce766
SCIP dossier product name EKA 201, EKA 202, EKA 203
Supply voltage [V] DC 3.3 V
Terminals connector Bergstik 8 Pin
Type Accessory
Used for product ERC/EET

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality