ERC 11x
080G4025
Used for product: ERC 11x, Packing format: Industrial pack, Quantity per packing format: 54
Used for product: ERC 11x, Packing format: Industrial pack, Quantity per packing format: 54
Gross weight | 0.02 Kilogram |
Net weight | 0.019 Kilogram |
Volume | 0.432 Liter |
EAN | 5702428883443 |
Gross weight | 0.02 Kilogram |
Net weight | 0.019 Kilogram |
Volume | 0.432 Liter |
EAN | 5702428883443 |
EEE category |
5 small equipment (any external dimension |
Function | Elastomer Cap |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Protection Cap |
Quantity per packing format | 54 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Used for product | ERC 11x |
EEE category |
5 small equipment (any external dimension |
Function | Elastomer Cap |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Protection Cap |
Quantity per packing format | 54 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Used for product | ERC 11x |