ERC Thermostat
080G3357
Used for product: ERC Thermostat, Packing format: Industrial pack, Quantity per packing format: 54
Used for product: ERC Thermostat, Packing format: Industrial pack, Quantity per packing format: 54
Gross weight | 0.013 Kilogram |
Net weight | 0.012 Kilogram |
Volume | 0.01 Liter |
EAN | 5702428921619 |
Gross weight | 0.013 Kilogram |
Net weight | 0.012 Kilogram |
Volume | 0.01 Liter |
EAN | 5702428921619 |
EEE category |
5 small equipment (any external dimension |
Function | Power plug 6-pole, with screw |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Connector |
Quantity per packing format | 54 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Used for product | ERC Thermostat |
EEE category |
5 small equipment (any external dimension |
Function | Power plug 6-pole, with screw |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Connector |
Quantity per packing format | 54 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Used for product | ERC Thermostat |