ERC 11x
080G3342
Used for product: ERC 11x, Packing format: Industrial pack, Quantity per packing format: 108
Used for product: ERC 11x, Packing format: Industrial pack, Quantity per packing format: 108
Gross weight | 0.103 Kilogram |
Net weight | 0.102 Kilogram |
Volume | 0.219 Liter |
EAN | 5702428834322 |
Gross weight | 0.103 Kilogram |
Net weight | 0.102 Kilogram |
Volume | 0.219 Liter |
EAN | 5702428834322 |
Cable length [m] | 3 m |
Function | Door Sensor cable |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 108 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Used for product | ERC 11x |
Cable length [m] | 3 m |
Function | Door Sensor cable |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 108 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Used for product | ERC 11x |