ERC series
080G3313
Used for product: ERC series, Packing format: Industrial pack, Quantity per packing format: 108
Used for product: ERC series, Packing format: Industrial pack, Quantity per packing format: 108
Gross weight | 0.069 Kilogram |
Net weight | 0.069 Kilogram |
Volume | 0.219 Liter |
EAN | 5702428431088 |
Gross weight | 0.069 Kilogram |
Net weight | 0.069 Kilogram |
Volume | 0.219 Liter |
EAN | 5702428431088 |
Cable length [m] | 2 m |
EEE category |
5 small equipment (any external dimension |
Function | light sensor cable & connector |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 108 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Used for product | ERC series |
Cable length [m] | 2 m |
EEE category |
5 small equipment (any external dimension |
Function | light sensor cable & connector |
In scope of WEEE | Yes |
Packing format | Industrial pack |
Product Group | Electron. control accessories |
Product Name Description | Cable |
Quantity per packing format | 108 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessory |
Used for product | ERC series |