B6
077B3683
Type: B6, Warm cut-in [°C]: 4.0, Warm cut-out [°C]: -11.0, Cold cut-out [°C]: -22.0, Cold cut-out [°C]: -22.0, Capillary tube length [mm]: 825
Type: B6, Warm cut-in [°C]: 4.0, Warm cut-out [°C]: -11.0, Cold cut-out [°C]: -22.0, Cold cut-out [°C]: -22.0, Capillary tube length [mm]: 825
Gross weight | 89 Gram |
Net weight | 84 Gram |
Volume | 0.236 Liter |
EAN | 5715162686867 |
Gross weight | 89 Gram |
Net weight | 84 Gram |
Volume | 0.236 Liter |
EAN | 5715162686867 |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 825 mm |
Cold cut-in [°C] | 4 °C |
Cold cut-out [°C] | -22 °C |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product Group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances 0.1 | No |
Terminals | 6,3 x 0,8 mm All |
Type | B6 |
Warm cut-in [°C] | 4 °C |
Warm cut-out [°C] | -11 °C |
Adjusted at pressure [mm Hg] | 760 mmHg |
Adjusting position | Cold |
Approval |
BEAB CE EAC LLC CDC TYSK cURus |
Capillary tube length [mm] | 825 mm |
Cold cut-in [°C] | 4 °C |
Cold cut-out [°C] | -22 °C |
In scope of WEEE and contain batteries | No |
Packing format | Industrial pack |
Product Group | Mechanical cold controls |
Product Name Description | Thermostat |
Quantity per packing format | 100 pc |
REACH Candidate List substances 0.1 | No |
Terminals | 6,3 x 0,8 mm All |
Type | B6 |
Warm cut-in [°C] | 4 °C |
Warm cut-out [°C] | -11 °C |