Pressure transmitter, 0 bar - 250 bar, 0 psi - 3625 psi

063G4542

Electrical connection: M12 x 1, Pressure connection type: M, Pressure connection size: 14 x 1.5, Specification key: MBS 1250-3411-C1FA21

Product details

Gross weight 0.069 Kilogram
Net weight 0.056 Kilogram
Volume 0.225 Liter
EAN 5702423290857

 

+ supply Pin 1
- common Pin 3
Accuracy, typical +/- FS [%] 0.5 %
Ambient temperature range [°C] [max] 100 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 212 °F
Ambient temperature range [°F] [Min] -40 °F
Burst pressure [bar] 2500 bar
Burst pressure [psig] 36250 psig
CE evaluated Yes
China RoHS compliance Yes
Compensated temp. range [°C] [Max] 125 °C
Compensated temp. range [°C] [Min] -40 °C
Compensated temp. range [°F] [Max] 257 °F
Compensated temp. range [°F] [Min] -40 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Male
Electrical connection M12 x 1
Electrical connection size 4 pin
Electrical connection standard EN 60947-5-2
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Identical product 063G1542
In scope of WEEE Yes
Medium temperature range [°C] [Max] 125 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 257 °F
Medium temperature range [°F] [Min] -40 °F
Output signal Current
Output signal [mA] [Max] 20 mA
Output signal [mA] [Min] 4 mA
Overload pressure max. [bar] 750 bar
Overload pressure max. [psig] 10800 psig
Packing format Industrial pack
Pin surface material Au
Pressure connection HEX [mm] 22 mm
Pressure connection size 14 x 1.5
Pressure connection standard ISO 9974-2
Pressure connection type M
Pressure Male/Female Male
Pressure range [bar] [Max] 250 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 3625 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Gauge (relative)
Product Group Sensors
Product name Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 50 pc
REACH Candidate List substances 0.1 No
Response time max. [ms] 1 ms
Specification key MBS 1250-3411-C1FA21
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 8 V
Type MBS 1250

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality