Pressure transmitter, 0 bar - 60 bar, 0 psi - 870 psi

063G1858

Electrical connection: DEUTSCH, Pressure connection type: G, Pressure connection size: 1/4, Specification key: MBS 1250-2815-C3GB04

Product details

Gross weight 0.064 Kilogram
Net weight 0.051 Kilogram
Volume 0.094 Liter
EAN 5702428874601

 

+ output Pin 4
+ supply Pin 2
- common Pin 1
Accuracy, typical +/- FS [%] 0.5 %
Ambient temperature range [°C] [max] 125 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 257 °F
Ambient temperature range [°F] [Min] -40 °F
Approval CE
Burst pressure [bar] 1400 bar
Burst pressure [psig] 20000 psig
CE evaluated Yes
China RoHS compliance Yes
Compensated temp. range [°C] [Max] 125 °C
Compensated temp. range [°C] [Min] -40 °C
Compensated temp. range [°F] [Max] 257 °F
Compensated temp. range [°F] [Min] -40 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Male
Electrical connection DEUTSCH
Electrical connection size 4 pin
Electrical connection standard DT04
Enclosure rating IP IP67
EU RoHS compliance Yes
EU RoHS exemption clause No
Identical product 063G4858
In scope of WEEE Yes
Medium temperature range [°C] [Max] 125 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 257 °F
Medium temperature range [°F] [Min] -40 °F
Output signal Voltage
Output signal [V] [Max] 10 V
Output signal [V] [Min] 0 V
Overload pressure max. [bar] 210 bar
Overload pressure max. [psig] 3000 psig
Packing format Multi pack
Pin surface material Au
Pressure connection HEX [mm] 22 mm
Pressure connection notes A
Pressure connection size 1/4
Pressure connection standard DIN 3852-E
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [Max] 60 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 870 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Gauge (relative)
Product Group Sensors
Product name Pressure transmitter
Pulse-snubber Yes
Quantity per packing format 48 pc
REACH Candidate List substances 0.1 No
Response time max. [ms] 1 ms
Specification key MBS 1250-2815-C3GB04
Supply voltage [V] DC [max] 30 V
Supply voltage [V] DC [min] 12 V
Type MBS 1250

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality