4-way reversing valve, STF-5002G3

061L1287

Medium temperature range [°C]: -30 - 130, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 2 1/8, Discharge conn size [in]: 1 5/8, Design config. Style: G

Product details

Gross weight 11.763 Kilogram
Net weight 10.763 Kilogram
Volume 48.668 Liter
EAN 5702428273046

 

Ambient temperature range [°C] [max] 55 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [Max] 131 °F
Ambient temperature range [°F] [Min] -4 °F
Approval CE
UKCA
VDE
Cap condition 1 [°C] 0°C sub-cooling
38°C condensing
5°C evaporating
5°C super-heat
Cap condition 2 [°C] 54,4 °C condensing
5°C sub-cooling
5°C super-heat
7,2°C evaporating
Cap R407C@Δp:0.1bar(cond1)[kW] 148.86 kW
Cap R407C@Δp:0.1bar(cond2)[kW] 137.52 kW
Cap R407C@Δp:0.2bar(cond1)[kW] 209.54 kW
Cap R407C@Δp:0.2bar(cond2)[kW] 193.64 kW
Cap R410A@Δp:0.1bar(cond1)[kW] 175.11 kW
Cap R410A@Δp:0.1bar(cond2)[kW] 157.78 kW
Cap R410A@Δp:0.2bar(cond1)[kW] 246.98 kW
Cap R410A@Δp:0.2bar(cond2)[kW] 225.58 kW
China RoHS compliance Out of scope
Coil No
Design config. Style G
Discharge conn size [in] 1 5/8
Discharge conn size [mm] 41.2 mm
Discharge conn type Male
EU RoHS compliance Out of scope
Evap/cond conn size [in] 2 1/8
Evap/cond conn size [mm] 54,4
In scope of WEEE and contain batteries No
Max. Leakage [cm³/min] 20000 cm³/min
MaxOPD [bar] 31 bar
MaxOPD [psig] 450 psig
Medium temperature range [°C] [Max] 130 °C
Medium temperature range [°C] [Min] -30 °C
Medium temperature range [°F] [Max] 266 °F
Medium temperature range [°F] [Min] -22 °F
MinODP [bar] 3 bar
MinODP [psi] 44 psi
Packing format Single pack
Process connection material Copper
Product Group 4-way reversing valves
Product Name Description 4-way reversing valve
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 No
Refrigerants R134a
R22
R404A
R407C
R410A
Shock resistance standard JIS C 60068-2-27
Suction conn size [in] 2 1/8
Suction conn size [mm] 54.4 mm
Type STF
Type designation STF-5002G3
UK RoHS compliance Out of scope
Vibration stability [m/s²] 19.6 m/s²
Vibration test standard JIS C 60068-2-6

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality