Pressure transmitter, AKS 32R, 0.00 bar - 20.70 bar, 0.00 psi - 300.00 psi
060G6496
Electrical connection: AMP Econoseal, J-series, Pressure connection type: UNF, Pressure connection size: 1/2-20, Specification key: AKS 32R-6436-G1BD15-0
Electrical connection: AMP Econoseal, J-series, Pressure connection type: UNF, Pressure connection size: 1/2-20, Specification key: AKS 32R-6436-G1BD15-0
Gross weight | 0.136 Kilogram |
Net weight | 0.124 Kilogram |
Volume | 0.255 Liter |
EAN | 5702428940825 |
Gross weight | 0.136 Kilogram |
Net weight | 0.124 Kilogram |
Volume | 0.255 Liter |
EAN | 5702428940825 |
+ output | Pin 3 |
+ supply | Pin 1 |
- common | Pin 2 |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
GOST POCC cUR |
Approval standard |
6967179 E227388 E31024 |
China RoHS compliance | Out of scope |
Comments | NORMAL LABEL |
Compensated temp. range [°C] [Max] | 80 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 176 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. comments | Integrated |
Electrical conn. Male/Female | Male |
Electrical connection | AMP Econoseal, J-series |
Electrical connection size | 3 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Flush diaphragm | No |
High Clipping Level | 98 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702428940825 |
Intrinsically safe | No |
Low Clipping Level | 4 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -40 °F |
Output signal | Ratio metric |
Overload pressure max. [psi] | 725 psi |
Packing format | Multi pack |
Pressure connection size | 1/2-20 |
Pressure connection standard | ASME B1.1 |
Pressure connection type | UNF |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 20.7 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 300 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Sealed gauge |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 20 pc |
Ratiometric [V] [Max] | 4.5 V |
Ratiometric [V] [Min] | 0.5 V |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | AKS 32R-6436-G1BD15-0 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | AKS 32R |
UK RoHS compliance | Out of scope |
+ output | Pin 3 |
+ supply | Pin 1 |
- common | Pin 2 |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
GOST POCC cUR |
Approval standard |
6967179 E227388 E31024 |
China RoHS compliance | Out of scope |
Comments | NORMAL LABEL |
Compensated temp. range [°C] [Max] | 80 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 176 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. comments | Integrated |
Electrical conn. Male/Female | Male |
Electrical connection | AMP Econoseal, J-series |
Electrical connection size | 3 pin |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
Flush diaphragm | No |
High Clipping Level | 98 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702428940825 |
Intrinsically safe | No |
Low Clipping Level | 4 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -40 °F |
Output signal | Ratio metric |
Overload pressure max. [psi] | 725 psi |
Packing format | Multi pack |
Pressure connection size | 1/2-20 |
Pressure connection standard | ASME B1.1 |
Pressure connection type | UNF |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 20.7 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 300 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Sealed gauge |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 20 pc |
Ratiometric [V] [Max] | 4.5 V |
Ratiometric [V] [Min] | 0.5 V |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d |
SCIP dossier product name | AKS/MBS |
Specification key | AKS 32R-6436-G1BD15-0 |
Supply voltage [V] DC | 5 V |
Supply voltage [V] DC | 5 V |
Type | AKS 32R |
UK RoHS compliance | Out of scope |