Pressure transmitter, AKS 3000, -1.00 bar - 12.00 bar, -14.50 psi - 174.00 psi
060G5846
Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-DH31-A1BF08-0
Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 3000-DH31-A1BF08-0
Gross weight | 0.152 Kilogram |
Net weight | 0.125 Kilogram |
Volume | 0.408 Liter |
EAN | 5702423288281 |
Gross weight | 0.152 Kilogram |
Net weight | 0.125 Kilogram |
Volume | 0.408 Liter |
EAN | 5702423288281 |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy, max. +/- FS [%] | 2 % |
Accuracy, typical +/- FS [%] | 1 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
ATEX GOST POCC cUR |
Approval comments | ATEX Ex ec IIA T4 Gc |
Approval standard |
6967179 E227388 E31024 |
China RoHS compliance | Out of scope |
Compensated temp. range [°C] [Max] | 40 °C |
Compensated temp. range [°C] [Min] | -30 °C |
Compensated temp. range [°F] [Max] | 104 °F |
Compensated temp. range [°F] [Min] | -22 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Flush diaphragm | No |
High Clipping Level | 22.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702423288281 |
Intrinsically safe | No |
Low Clipping Level | 3.6 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.5 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 33 bar |
Packing format | Multi pack |
Pressure connection HEX [mm] | 17 mm |
Pressure connection notes | Flare 1/4"With valve depressor |
Pressure connection size | 7/16-20 |
Pressure connection standard | ISO 8434-1 |
Pressure connection type | UNF |
Pressure Male/Female | Female |
Pressure range [bar] [Max] | 12 bar |
Pressure range [bar] [Min] | -1 bar |
Pressure range [psi] [Max] | 174 psi |
Pressure range [psi] [Min] | -14.5 psi |
Pressure unit reference | Sealed gauge |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 14 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 442fa760-b631-4ddb-a979-55b604269353 |
SCIP dossier product name | Sensor AKS 3000 |
Specification key | AKS 3000-DH31-A1BF08-0 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | AKS 3000 |
UK RoHS compliance | Out of scope |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy, max. +/- FS [%] | 2 % |
Accuracy, typical +/- FS [%] | 1 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
ATEX GOST POCC cUR |
Approval comments | ATEX Ex ec IIA T4 Gc |
Approval standard |
6967179 E227388 E31024 |
China RoHS compliance | Out of scope |
Compensated temp. range [°C] [Max] | 40 °C |
Compensated temp. range [°C] [Min] | -30 °C |
Compensated temp. range [°F] [Max] | 104 °F |
Compensated temp. range [°F] [Min] | -22 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Flush diaphragm | No |
High Clipping Level | 22.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702423288281 |
Intrinsically safe | No |
Low Clipping Level | 3.6 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.5 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 33 bar |
Packing format | Multi pack |
Pressure connection HEX [mm] | 17 mm |
Pressure connection notes | Flare 1/4"With valve depressor |
Pressure connection size | 7/16-20 |
Pressure connection standard | ISO 8434-1 |
Pressure connection type | UNF |
Pressure Male/Female | Female |
Pressure range [bar] [Max] | 12 bar |
Pressure range [bar] [Min] | -1 bar |
Pressure range [psi] [Max] | 174 psi |
Pressure range [psi] [Min] | -14.5 psi |
Pressure unit reference | Sealed gauge |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 14 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 442fa760-b631-4ddb-a979-55b604269353 |
SCIP dossier product name | Sensor AKS 3000 |
Specification key | AKS 3000-DH31-A1BF08-0 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | AKS 3000 |
UK RoHS compliance | Out of scope |