Pressure transmitter, MBS 3000, 0.00 bar - 250.00 bar, 0.00 psi - 3625.00 psi

060G3801

Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 1/2, Specification key: MBS 3000-3431-A3CD09-2

Product details

Gross weight 0.281 Kilogram
Net weight 0.244 Kilogram
Volume 1.284 Liter
EAN 5702423200825

 

+ supply Brown
- common Black
Accuracy, max. +/- FS [%] 1 %
Accuracy, typical +/- FS [%] 0.5 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -30 °C
Ambient temperature range [°F] [Max] 185 °F
Ambient temperature range [°F] [Min] -22 °F
Approval ATEX
Approval comments ATEX Ex ec IIA T4 Gc
Autofrettage Pressure 1600 bar
Cable length [in] 79 in
Cable length [m] 2 m
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Compensated temp. range [°C] [Max] 80 °C
Compensated temp. range [°C] [Min] 0 °C
Compensated temp. range [°F] [Max] 176 °F
Compensated temp. range [°F] [Min] 32 °F
EEE category 5 small equipment (any external dimension 50 cm)
Electrical conn. comments Screened
Electrical connection Cable
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause No
Flush diaphragm No
High Clipping Level 22.4
In scope of WEEE Yes
In scope of WEEE and contain batteries No
International Article Number 5702423200825
Intrinsically safe No
Low Clipping Level 3.6
Medium temperature range [°C] [Max] 85 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 185 °F
Medium temperature range [°F] [Min] -40 °F
Non-linearity BFSL ±FS [%] 0.5 %
Output signal Current
Output signal [mA] [Max] 20 mA
Output signal [mA] [Min] 4 mA
Overload pressure max. [bar] 1500 bar
Overload pressure max. [psi] 21756 psi
Packing format Multi pack
Pressure connection HEX [mm] 27 mm
Pressure connection notes Short thread
Pressure connection size 1/2
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] [Max] 250 bar
Pressure range [bar] [Min] 0 bar
Pressure range [psi] [Max] 3625 psi
Pressure range [psi] [Min] 0 psi
Pressure unit reference Sealed gauge
Product Group Sensors
Product name Pressure transmitter
Pulse-snubber No
Quantity per packing format 8 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key MBS 3000-3431-A3CD09-2
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Supply voltage [V] DC [min] 9 V
Type MBS 3000
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality