+ supply |
Brown |
- common |
Black |
Accuracy, max. +/- FS [%] |
0.8 % |
Accuracy, typical +/- FS [%] |
0.3 % |
Adj. zero point and span |
No |
Ambient temperature range [°C] [max] |
85 °C |
Ambient temperature range [°C] [min] |
-40 °C |
Ambient temperature range [°F] [Max] |
185 °F |
Ambient temperature range [°F] [Min] |
-40 °F |
Approval |
ATEX GOST POCC cUR |
Approval comments |
ATEX Ex ec IIA T4 Gc |
Approval standard |
6967179 E227388 E31024 |
Cable length [in] |
79 in |
Cable length [m] |
2 m |
China RoHS compliance |
Out of scope |
Compensated temp. range [°C] [Max] |
80 °C |
Compensated temp. range [°C] [Min] |
0 °C |
Compensated temp. range [°F] [Max] |
176 °F |
Compensated temp. range [°F] [Min] |
32 °F |
EEE category |
5 small equipment (any external dimension 50 cm) |
Electrical conn. comments |
Screened |
Electrical connection |
Cable |
Enclosure rating IP |
IP67 |
EU RoHS compliance |
Out of scope |
Flush diaphragm |
No |
High Clipping Level |
22.4 |
In scope of WEEE |
Yes |
In scope of WEEE and contain batteries |
No |
International Article Number |
5702422066491 |
Intrinsically safe |
No |
Low Clipping Level |
3.6 |
Medium temperature range [°C] [Max] |
85 °C |
Medium temperature range [°C] [Min] |
-40 °C |
Medium temperature range [°F] [Max] |
185 °F |
Medium temperature range [°F] [Min] |
-40 °F |
Non-linearity BFSL ±FS [%] |
0.2 % |
Output signal |
Current |
Output signal [mA] [Max] |
20 mA |
Output signal [mA] [Min] |
4 mA |
Overload pressure max. [bar] |
55 bar |
Packing format |
Multi pack |
Pressure connection size |
1/4-18 |
Pressure connection standard |
ANSI/ASME B1.20.1 |
Pressure connection type |
NPT |
Pressure Male/Female |
Male |
Pressure range [bar] [Max] |
34 bar |
Pressure range [bar] [Min] |
-1 bar |
Pressure range [psi] [Max] |
493.13 psi |
Pressure range [psi] [Min] |
-14.5 psi |
Pressure unit reference |
Sealed gauge |
Product Group |
Sensors |
Product Name Description |
Pressure transmitter |
Pulse-snubber |
No |
Quantity per packing format |
8 pc |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) |
Response time max. [ms] |
4 ms |
SCIP dossier no. |
5d3ddba9-4ab7-49e8-8c1e-73e8e21d0b89 |
SCIP dossier product name |
Sensor AKS 33 |
Specification key |
AKS 33-DG31-A3EC04-0 |
Supply voltage [V] DC [max] |
32 V |
Supply voltage [V] DC [max] |
32 V |
Supply voltage [V] DC [min] |
9 V |
Supply voltage [V] DC [min] |
9 V |
Type |
AKS 33 |
UK RoHS compliance |
Out of scope |