Pressure transmitter, AKS 33, 0.00 bar - 25.00 bar, 0.00 psi - 362.59 psi
060G2115
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-2431-A1EC04-0
Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-2431-A1EC04-0
Gross weight | 0.178 Kg |
Net weight | 0.157 Kg |
Volume | 0.416 Liter |
EAN | 5702422066507 |
Gross weight | 0.178 Kg |
Net weight | 0.157 Kg |
Volume | 0.416 Liter |
EAN | 5702422066507 |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy, max. +/- FS [%] | 0.8 % |
Accuracy, typical +/- FS [%] | 0.3 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
ATEX GOST POCC cUR |
Approval comments | ATEX Ex ec IIA T4 Gc |
Approval standard |
6967179 E227388 E31024 |
China RoHS compliance | Out of scope |
Compensated temp. range [°C] [Max] | 80 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 176 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Flush diaphragm | No |
High Clipping Level | 22.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702422066507 |
Intrinsically safe | No |
Low Clipping Level | 3.6 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.2 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 40 bar |
Overload pressure max. [psi] | 580 psi |
Packing format | Multi pack |
Pressure connection size | 1/4-18 |
Pressure connection standard | ANSI/ASME B1.20.1 |
Pressure connection type | NPT |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 25 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 362.59 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Sealed gauge |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 14 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 5d3ddba9-4ab7-49e8-8c1e-73e8e21d0b89 |
SCIP dossier product name | Sensor AKS 33 |
Specification key | AKS 33-2431-A1EC04-0 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | AKS 33 |
UK RoHS compliance | Out of scope |
+ supply | Pin 1 |
- common | Pin 2 |
Accuracy, max. +/- FS [%] | 0.8 % |
Accuracy, typical +/- FS [%] | 0.3 % |
Adj. zero point and span | No |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 185 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
ATEX GOST POCC cUR |
Approval comments | ATEX Ex ec IIA T4 Gc |
Approval standard |
6967179 E227388 E31024 |
China RoHS compliance | Out of scope |
Compensated temp. range [°C] [Max] | 80 °C |
Compensated temp. range [°C] [Min] | 0 °C |
Compensated temp. range [°F] [Max] | 176 °F |
Compensated temp. range [°F] [Min] | 32 °F |
EEE category |
5 small equipment (any external dimension |
Electrical conn. Male/Female | Male and Female |
Electrical connection | Angular connector |
Electrical connection size | Pg 9 |
Electrical connection standard | EN 175301-803-A |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Flush diaphragm | No |
High Clipping Level | 22.4 |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
International Article Number | 5702422066507 |
Intrinsically safe | No |
Low Clipping Level | 3.6 |
Medium temperature range [°C] [Max] | 85 °C |
Medium temperature range [°C] [Min] | -40 °C |
Medium temperature range [°F] [Max] | 185 °F |
Medium temperature range [°F] [Min] | -40 °F |
Non-linearity BFSL ±FS [%] | 0.2 % |
Output signal | Current |
Output signal [mA] [Max] | 20 mA |
Output signal [mA] [Min] | 4 mA |
Overload pressure max. [bar] | 40 bar |
Overload pressure max. [psi] | 580 psi |
Packing format | Multi pack |
Pressure connection size | 1/4-18 |
Pressure connection standard | ANSI/ASME B1.20.1 |
Pressure connection type | NPT |
Pressure Male/Female | Male |
Pressure range [bar] [Max] | 25 bar |
Pressure range [bar] [Min] | 0 bar |
Pressure range [psi] [Max] | 362.59 psi |
Pressure range [psi] [Min] | 0 psi |
Pressure unit reference | Sealed gauge |
Product Group | Sensors |
Product Name Description | Pressure transmitter |
Pulse-snubber | No |
Quantity per packing format | 14 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Response time max. [ms] | 4 ms |
SCIP dossier no. | 5d3ddba9-4ab7-49e8-8c1e-73e8e21d0b89 |
SCIP dossier product name | Sensor AKS 33 |
Specification key | AKS 33-2431-A1EC04-0 |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [max] | 32 V |
Supply voltage [V] DC [min] | 9 V |
Supply voltage [V] DC [min] | 9 V |
Type | AKS 33 |
UK RoHS compliance | Out of scope |