Solenoid valve, EV220S, Function: NO, G, 2, 32.000 m³/h, FKM

042U6149

Approval: CE; UKCA; c UL us, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 4.715 Kilogram
Net weight 4.325 Kilogram
Volume 7.334 Liter
EAN 5715162663905

 

Actuator S
Actuator size 9 mm clip-on S
Actuator size [in] 0.35 in
Actuator system [mm] 9 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Approval CE
UKCA
c UL us
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 2
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 37 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [Min] 0.3 bar
Differential pressure [psi] [Max] 145 psi
Differential pressure [psi] [Min] 4.35 psi
Est. time to close, water [ms] 10000 ms
Est. time to open, water [ms] 5000 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NO
In scope of WEEE and contain batteries No
Kv value [m³/h] 32 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Oil,Comp.Air,Vacuum
Medium temperature range [°C] [Max] 100 °C
Medium temperature range [°C] [Min] -30 °C
Medium temperature range [°F] [Max] 212 °F
Medium temperature range [°F] [Min] -22 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 50 mm
Orifice size fraction [in] 2 in
Packing format Single pack
Parts Program name EV220S
Product accessories Solenoid valve accessories
Product Group Solenoid valves
Product name Solenoid valve
Quantity per packing format 1 pc
Seal Material FKM
Serviceable No
Specification key EV220S 50B G 2F NO000
Type EV220S
Type designation EV220S 50
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality