Solenoid valve, EV220S, Function: NO, G, 1, 7.000 m³/h, EPDM

042U6122

Approval: c UL us; WRAS, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.819 Kilogram
Net weight 0.596 Kilogram
Volume 1.295 Cubic decimeter
EAN 5715162525517

 

Actuator S
Actuator size 9 mm clip-on S
Actuator size [in] 0.35 in
Actuator system [mm] 9 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Approval WRAS
c UL us
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 8.1 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [Min] 0.3 bar
Differential pressure [psi] [Max] 145 psi
Differential pressure [psi] [Min] 4.35 psi
Est. time to close, water [ms] 500 ms
Est. time to open, water [ms] 200 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NO
In scope of WEEE and contain batteries No
Kv value [m³/h] 7 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Water & Brine
Medium temperature range [°C] [Max] 100 °C
Medium temperature range [°C] [Min] -30 °C
Medium temperature range [°F] [Max] 212 °F
Medium temperature range [°F] [Min] -22 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 22 mm
Orifice size fraction [in] 7/8 in
Packing format Multi pack
Parts Program name EV220S
Product accessories Solenoid valve accessories
Product Group Solenoid valves
Product name Solenoid valve
Quantity per packing format 12 pc
Seal Material EPDM
Serviceable No
Specification key EV220S 22B G 1E NO00
Type EV220S
Type designation EV220S 22
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality