Solenoid valve, EV220S, Function: NO, G, 1/4, 1.600 m³/h, FKM

042U6109

Approval: c UL us, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.318 Kilogram
Net weight 0.161 Kilogram
Volume 0.332 Liter
EAN 5715162301401

 

Actuator S
Actuator size 9 mm clip-on S
Actuator size [in] 0.35 in
Actuator system [mm] 9 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Approval c UL us
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1/4
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 1.85 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [Min] 0.2 bar
Differential pressure [psi] [Max] 145 psi
Differential pressure [psi] [Min] 2.9 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Est. time to close, water [ms] 300 ms
Est. time to open, water [ms] 50 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NO
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 1.6 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Oil,Comp.Air,Vacuum
Medium temperature range [°C] [Max] 100 °C
Medium temperature range [°C] [Min] -30 °C
Medium temperature range [°F] [Max] 212 °F
Medium temperature range [°F] [Min] -22 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 10 mm
Orifice size fraction [in] 3/8 in
Packing format Multi pack
Parts Program name EV220S
Product accessories Solenoid valve accessories
Product Group Solenoid valves
Product name Solenoid valve
Quantity per packing format 15 pc
Seal Material FKM
Serviceable No
Specification key EV220S 10B G 14F NO000
Type EV220S
Type designation EV220S 10
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality