Solenoid valve, EV220A, Function: NC, G, 1/2, 4.000 m³/h, FKM

042U4026

This product has been discontinued.
We have a replacement.

Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

Product details

Gross weight 0.55 Kilogram
Net weight 0.496 Kilogram
Volume 0.85 Liter
EAN 5702423106615

 

Actuator A
Actuator size 9 mm
Actuator size [in] 0.35 in
Actuator system [mm] 9 mm
Ambient temperature max. [°C] 50 °C
Ambient temperature max. [°F] 122 °F
Application Open
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1/2
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 4.6 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [Min] 0.2 bar
Differential pressure [psi] [Max] 145 psi
Differential pressure [psi] [Min] 2.9 psi
Est. time to close, water [ms] 400 ms
Est. time to open, water [ms] 100 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NC
In scope of WEEE and contain batteries No
Kv value [m³/h] 4 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Media recommendations Oil,Comp.Air,Vacuum
Media tolerance comments Water at max. 60°C/140 °F
Medium temperature range [°C] [Max] 100 °C
Medium temperature range [°C] [Min] 0 °C
Medium temperature range [°F] [Max] 212 °F
Medium temperature range [°F] [Min] 32 °F
Number of ways 2/2
Operation Servo-operated (diaphragm)
Orifice size [mm] 14 mm
Orifice size fraction [in] 4/16 in
Packing format Multi pack
Parts Program name EV220A
Product accessories Solenoid valve accessories
Product Group Solenoid valves
Product name Solenoid valve
Quantity per packing format 24 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Seal Material FKM
Serviceable Solenoid valve spare parts
Specification key EV220A 14 G 12F NC000
Type EV220A
Type designation EV220A 14
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality