Ext. operat. valve accessories, Position Indicator AV210B

042N4820

Packing format: Multi pack, Quantity per packing format: 5

Product details

Gross weight 0.272 Kilogram
Net weight 0.26 Kilogram
Volume 0.787 Liter
EAN 5702423204090

 

Description Position Indicator
EEE category 5 small equipment (any external dimension 50 cm)
Enclosure rating IP IP65
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Packing format Multi pack
Product Group Ext. operat. valve accessories
Product name Position indicator
Quantity per packing format 5 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Type Accessory
Type designation Position indicator
Used for product AV210B
Volt 50Hz Nom Max [V] 250 V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality