Solenoid valve, EV220B, Function: NO, G, 1, 11.000 m³/h, NBR

032U7182

Approval: DNVGL-CG-0339, Body material: Brass, Operation: Servo-operated (diaphragm), Number of ways: 2/2

There is a newer improved version of this product that Danfoss recommends that you investigate.
Replacement

Product details

Gross weight 1.392 Kilogram
Net weight 1.368 Kilogram
Volume 1.36 Liter
EAN 5702423125203

 

Actuator B
Actuator size 13.5 mm
Actuator size [in] 0.53 in
Actuator system [mm] 13.5 mm
Ambient temperature max. [°C] 80 °C
Ambient temperature max. [°F] 176 °F
Application Open
Approval DNVGL-CG-0339
Body material Brass
China RoHS compliance Out of scope
Connection Internal/External Internal
Connection material Brass
Connection size [in] 1
Connection standard ISO 228-1
Connection type G
Cv value [gal/min] 12.7 gal/min
Differential pressure [bar] [max] 10 bar
Differential pressure [bar] [Min] 0.3 bar
Differential pressure [psi] [Max] 145 psi
Differential pressure [psi] [Min] 4.35 psi
EEE category 5 small equipment (any external dimension 50 cm)​
Est. time to open, water [ms] 300 ms
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Fluid Group 1
Function NO
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Kv value [m³/h] 11 m³/h
Max media viscosity [cSt] 50 cSt
Max. test pressure [bar] 15 bar
Max. test pressure [psig] 217.5 psig
Max. Working Pressure [bar] 10 bar
Max. Working Pressure [psig] 145 psig
Max. Working Pressure note Liquids: max 10 bar/145 psi
Media recommendations Water,Brine,Oil,Air
Media tolerance comments Neutral media
Medium temperature range [°C] [Max] 90 °C
Medium temperature range [°C] [Min] -10 °C
Medium temperature range [°F] [Max] 194 °F
Medium temperature range [°F] [Min] 14 °F
Number of ways 2/2
Open/close equalizing orifice Optional Equalization orifice
Operation Servo-operated (diaphragm)
Orifice size [mm] 25 mm
Orifice size fraction [in] 1 in
Packing format Multi pack
Parts Program name EV220B 15 - 50
Product accessories Solenoid valve accessories
Product Group Solenoid valves
Product name Solenoid valve
Quantity per packing format 12 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
SCIP dossier no. e1e8e346-d9ba-4293-882a-99c4f592144c
Seal Material NBR
Serviceable Solenoid valve spare parts
Specification key EV220B 25B G 1N NO000
Type EV220B
Type designation EV220B 25
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality