Solenoid valve, EVR 25, Solder, ODF, Function: NC

032L2206

Body material: Brass, Kv value [m³/h]: 9.800, Packing format: Single pack

Product details

Gross weight 3.096 Kilogram
Net weight 2.628 Kilogram
Volume 11.246 Liter
EAN 5702428942591

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Approval EAC
LLC CDC EURO-TYSK
UL
Body material Brass
Category Art. 4, par. 3
CE evaluated Yes
China RoHS compliance Yes exceed limitations
Coil No
Cv value [gal/min] 11.3 gal/min
Direction Straightway
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(c)
Fluid Group 2
Function NC
In scope of WEEE and contain batteries No
Inlet connection type Solder, ODF
Inlet size [mm] 28 mm
Kv value [m³/h] 9.8 m³/h
Lubricants compatibility AB
MO
PAG
PAO
POE
PVE
Manual operation option No
Max. Working Pressure [bar] 45.2 bar
Max. Working Pressure [psig] 655 psig
MaxOPD[bar] 10W AC 38 bar
MaxOPD[bar] 20W DC 17 bar
MaxOPD[bar] coil BJ/BX 31 bar
MaxOPD[psi] 10W AC 550 psi
MaxOPD[psi] 20W DC 246 psi
MaxOPD[psi] coil BJ/BX 450 psi
Medium temp. range note Defrost max 130°C/265°F
Medium temperature range [°C] [Max] 105 °C
Medium temperature range [°C] [Min] -40 °C
Medium temperature range [°F] [Max] 221 °F
Medium temperature range [°F] [Min] -40 °F
MinODP [bar] 0.2 bar
MinODP [psi] 2.9 psi
MOPD[bar/psi] COIL DEPENDEND
Orifice size [mm] 25 mm
Outlet connection type Solder, ODF
Outlet size [mm] 28 mm
Packing format Single pack
Parts Program name EVR
Product accessories Solenoid valve accessories
Product Group Solenoid valves
Product name Solenoid valve
Quantity per packing format 1 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Refrigerants R1234ze(E)
R125
R134a
R152a
R22
R404A
R407A
R407C
R407F
R410A
R417A
R448A
R449A
R450A
R452A
R507A
R513A
R515B
SCIP dossier no. 4dd4b343-242e-435f-a31a-69d4d192ebbf
SCIP dossier product name EVR 25
Serviceable Solenoid valve spare parts
Type EVR 25
Type designation Solenoid valve, Solder
UK RoHS compliance Out of scope
UL approved refrigerants R125
R134a
R152a
R22
R290
R404A
R407A
R407C
R407F
R410A
R417A
R448A
R449A
R450A
R452A
R507A
R513A
R515B
R600
R600a
Valve operation SERVO-PISTON

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality