Oil Nozzles, OD S, 0.30 gal/h, 1.15 kg/h, 60 °, Solid

030F6102

0.30GAL 60S OD

Product details

Gross weight 0.035 Kg
Net weight 0.034 Kg
Volume 0.024 Liter
EAN 5702425042980

 

Capacity [kg/h] 1.15 kg/h
Capacity [l/h] 0 L/h
Capacity [USgal/h] 0.3 gal/h
CE evaluated Out of scope
CE evaluated Out of scope
CEN No
China RoHS compliance Out of scope
Description 0.30GAL 60S OD
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(a)-I, 6(c)
Filter grade [µm] 30
Filter type Sinter
In scope of WEEE and contain batteries No
LE anti-drip valve No
Material type Brass
Packing format Industrial pack
Product Group Oil Nozzles
Quantity per packing format 10 pc
REACH Candidate List substances 0.1 Lead (CAS no. 7439-92-1)
Reference point 7 bar, 3.4 cSt, 820 kg/m³
SCIP dossier no. 60443ff0-bca5-4a5e-b5fc-1320efb5ecd5
SCIP dossier product name 30 H F - Nozzle 0.20-0.60 gph
Shape Conical
Specification point 10 bar, 3.4 cSt, 840 kg/m³
Spray angle [°] 60 °
Spray pattern Solid
spray pattern marking S
Type OD S
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality