Filter drier, core, DCR, 48-DA

023U5381

Type: DA, Gasket included: Yes

Product details

Gross weight 0.87 Kilogram
Net weight 0.823 Kilogram
EAN 5702428004930

 

Acid capacity [g] 24.85 g
Acid capacity [oz] 0.877 oz
Activated alumina [%] 70 %
Brand ELIMINATOR
China RoHS compliance Out of scope
Contain batteries No
Core Size code 48 cu.in.
Core type Solid core
EU RoHS compliance Out of scope
Filter application Compressor Burnout
Gasket included Yes
Lubricants compatibility Oilfree applications
Molecular sieve [%] 30 %
Oil free refrigerants R1234ze(E)
R134a
R513A
R515A
R516A
Packing format Industrial pack
Parts included 1 x Gasket (023U0743)
2 x Felt gasket (633L5312)
Parts Program name DCR
Product Group Filter driers
Product name Filter drier, core
Quantity per packing format 8 pc
REACH Candidate List substances 0.1 No
Refrigerants R134a
R22/R407C
R290
R401A
R402A
R404A
R409A
R410A
R421A
R422D
R502
R507A
Solid core surface [cm2] 612 cm²
Solid core surface [in2] 95 in²
Solid core volume [cm3] 727 cm³
Solid core volume [in3] 44 in³
Type DA
Type designation 48-DA
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality