Solenoid coil, BG220DS, Terminal box, Multi pack
018F6851
Electrical connection: Terminal box, Enclosure rating IP: IP67
Electrical connection: Terminal box, Enclosure rating IP: IP67
Gross weight | 0.6 Kilogram |
Net weight | 0.566 Kilogram |
Volume | 0.573 Liter |
EAN | 5702428026246 |
Gross weight | 0.6 Kilogram |
Net weight | 0.566 Kilogram |
Volume | 0.573 Liter |
EAN | 5702428026246 |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 120 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK UKCA |
China RoHS compliance | Out of scope |
Coil connection | Connection box |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil type | I |
Coil winding insulation class | Class H to IEC 85 |
Colour | Blue |
Compliance | EN 60730-1 |
Duty rating | Continuous |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Terminal box |
Electrical connection size | Pg 13.5 |
Electrical connector | Screwed cable entry |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV222B EV224B EV250B |
Power consumption [W] DC | 20 W |
Product accessories | Solenoid coil accessories |
Product Group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [Max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Spare part number | 018F6851 |
Supply voltage [V] DC | 220 V |
Supply voltage [V] DC | 220 V |
Type | BG220DS |
Type designation | BG220DS |
UK RoHS compliance | Out of scope |
Actuator size | 13.5 mm |
Ambient temperature range [°C] [max] | 50 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [Max] | 120 °F |
Ambient temperature range [°F] [Min] | -40 °F |
Approval |
CE EAC LLC CDC TYSK UKCA |
China RoHS compliance | Out of scope |
Coil connection | Connection box |
Coil design standard | VDE 0580 |
Coil fastening | Clip-on |
Coil type | I |
Coil winding insulation class | Class H to IEC 85 |
Colour | Blue |
Compliance | EN 60730-1 |
Duty rating | Continuous |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Terminal box |
Electrical connection size | Pg 13.5 |
Electrical connector | Screwed cable entry |
Enclosure rating IP | IP67 |
EU RoHS compliance | Out of scope |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Parts Program name |
EV210B EV212B EV220B 15 - 50 EV220B 6 - 22 EV220B 65 - 100 EV222B EV224B EV250B |
Power consumption [W] DC | 20 W |
Product accessories | Solenoid coil accessories |
Product Group | Solenoid valves |
Product Name Description | Solenoid coil |
Quantity per packing format | 24 pc |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Rel. Humidity [% RH] [Max] | 100 % |
Rel. Humidity [% RH] [min] | 0 % |
SCIP dossier no. | 23785618-b379-4da7-a913-ecd40c8fae6d |
SCIP dossier product name | Solenoid coils |
Serviceable | No |
Spare part number | 018F6851 |
Supply voltage [V] DC | 220 V |
Supply voltage [V] DC | 220 V |
Type | BG220DS |
Type designation | BG220DS |
UK RoHS compliance | Out of scope |