SGI 10, Sight glass, Flare, 10.00 mm, Flare, 10.00 mm
014-0016
Inlet connection type: Flare, Inlet size [mm]: 10.00, Outlet connection type: Flare, Outlet size [mm]: 10.00
Inlet connection type: Flare, Inlet size [mm]: 10.00, Outlet connection type: Flare, Outlet size [mm]: 10.00
Gross weight | 0.284 Kilogram |
Net weight | 0.25 Kilogram |
Volume | 0.194 Liter |
EAN | 5702422148630 |
Gross weight | 0.284 Kilogram |
Net weight | 0.25 Kilogram |
Volume | 0.194 Liter |
EAN | 5702422148630 |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Further information | Flare nut |
Green: max moist con@25 °C | R22: 150 ppm |
Green: max moist con@43 °C | R22: 250 ppm |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet Internal/External | External |
Inlet size [in] | 3/8 in |
Inlet size [mm] | 10 mm |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | I indicator |
Outlet connection type | Flare |
Outlet Internal/External | External |
Outlet size [in] | 3/8 in |
Outlet size [mm] | 10 mm |
Packing format | Multi pack |
Parts included | Flare nut |
Product accessories | Generic accessories |
Product Group | Sight glasses |
Product Name Description | Sight glass |
Quantity per packing format | 25 pc |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerants | R22 |
SCIP dossier no. | 323c7b85-ff73-43cd-8fce-a44eabbf5297 |
Serviceable | No |
Temperature range [°C] [Max] | 80 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 175 °F |
Temperature range [°F] [Min] | -58 °F |
Type | SGI 10 |
UK RoHS compliance | Out of scope |
Yellow: min moist con@25 °C | R22: 300 ppm |
Yellow: min moist con@43 °C | R22: 500 ppm |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Further information | Flare nut |
Green: max moist con@25 °C | R22: 150 ppm |
Green: max moist con@43 °C | R22: 250 ppm |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet Internal/External | External |
Inlet size [in] | 3/8 in |
Inlet size [mm] | 10 mm |
Max. Working Pressure [bar] | 35 bar |
Max. Working Pressure [psig] | 500 psig |
Moisture indicator | I indicator |
Outlet connection type | Flare |
Outlet Internal/External | External |
Outlet size [in] | 3/8 in |
Outlet size [mm] | 10 mm |
Packing format | Multi pack |
Parts included | Flare nut |
Product accessories | Generic accessories |
Product Group | Sight glasses |
Product Name Description | Sight glass |
Quantity per packing format | 25 pc |
REACH Candidate List substances 0.1 |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) |
Refrigerants | R22 |
SCIP dossier no. | 323c7b85-ff73-43cd-8fce-a44eabbf5297 |
Serviceable | No |
Temperature range [°C] [Max] | 80 °C |
Temperature range [°C] [Min] | -50 °C |
Temperature range [°F] [Max] | 175 °F |
Temperature range [°F] [Min] | -58 °F |
Type | SGI 10 |
UK RoHS compliance | Out of scope |
Yellow: min moist con@25 °C | R22: 300 ppm |
Yellow: min moist con@43 °C | R22: 500 ppm |