Insulation for cooling AB-QM DN 20_ ABNM A5 / TWA-Z
003Z4788
Insulation for cooling AB-QM DN 20_ ABNM A5 / TWA-Z
Insulation for cooling AB-QM DN 20_ ABNM A5 / TWA-Z
Gross weight | 0.242 Kilogram |
Net weight | 0.218 Kilogram |
Volume | 3.034 Liter |
EAN | 5702420120829 |
Gross weight | 0.242 Kilogram |
Net weight | 0.218 Kilogram |
Volume | 3.034 Liter |
EAN | 5702420120829 |
Connection to valve | DN 20 |
Description | Insulation for cooling AB-QM DN 20_ ABNM A5 / TWA-Z |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Product Group | Thermal actuators |
REACH Candidate List substances 0.1 | No |
Type | Thermal actuators accessories |
Usage | AB-QM, ABNM, TWA-Z |
Connection to valve | DN 20 |
Description | Insulation for cooling AB-QM DN 20_ ABNM A5 / TWA-Z |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Product Group | Thermal actuators |
REACH Candidate List substances 0.1 | No |
Type | Thermal actuators accessories |
Usage | AB-QM, ABNM, TWA-Z |