AQ, DN 350, 35 kPa - 21 kPa, 4.3 m³/h - 834.55 m³/h

003Z3785

AQ DN 350, flow limiter

Product details

Gross weight 55 Kilogram
Net weight 55 Kilogram

 

Contain batteries No
Description AQ DN 350, flow limiter
Differential pressure over the valve [kPa] [Max] 210 KPa
Differential pressure over the valve [kPa] [Min] 35 KPa
Direction Defined by arrow on valve body
Flow [m³/h] [Max] 834.55 m³/h
Flow [m³/h] [Min] 4.3 m³/h
Height [mm] 448 mm
Height with tets plugs [mm] 478 mm
Length [m] 243 m
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product Group Other valves
Type AQ
Valve size DN 350
Weight [kg] 55 kg

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality