AQ, DN 300, 35 kPa - 21 kPa, 4.3 m³/h - 630 m³/h

003Z3782

AQ DN 300, flow limiter

Product details

Gross weight 49.5 Kilogram
Net weight 39.5 Kilogram

 

Contain batteries No
Description AQ DN 300, flow limiter
Differential pressure over the valve [kPa] [Max] 210 KPa
Differential pressure over the valve [kPa] [Min] 35 KPa
Direction Defined by arrow on valve body
Flow [m³/h] [Max] 630 m³/h
Flow [m³/h] [Min] 4.3 m³/h
Height [mm] 398 mm
Height with tets plugs [mm] 428 mm
Length [m] 243 m
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 25
Product Group Other valves
Type AQ
Valve size DN 300
Weight [kg] 48.8 kg

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality