AFD 2, PN 40, 0.1 bar - 0.35 bar, 640 cm²

003G5643

Product details

Gross weight 55.94 Kilogram
Net weight 45.34 Kilogram
Volume 191.5 Liter
EAN 5715162388365

 

Actuator diaphragm material EPDM (Rolling, fibre enforced)
Actuator size [cm²] 640 cm²
Application District heating and cooling
Body material Steel, mat. No. 1.0345, zinc plated
Contain batteries No
Diameter [mm] [Max] 250 mm
Diameter [mm] [Min] 65 mm
Differential pressure setting [bar] [Max] 0.35 bar
Differential pressure setting [bar] [Min] 0.1 bar
Flow control No
Flow limitation No
Function Press. reduction controller
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 150 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Flow
Operating pressure [bar] [Max] 40 bar
Permissible media District heating/cooling circulation water
Pressure class PN 40
Pressure controller Press. reduction controller
Pressure nominal [bar] 40 bar
Product Group Actuators - Pressure Flow
Setting Type Adjustable
Type AFD 2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality