IGBT single 450AMP 1700V for D frame

176F8633

Product details

Gross weight 1.52 kg
Net weight 1.4 kg
Volume 8.224 dm3
EAN 5710107594764

Power Devices

Power devices IGBT single

SPARE PARTS FC 100 SERIES

Frame Size D4
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 200 SERIES

Frame Size D4
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P160) 160 KW / 250 HP

SPARE PARTS FC 300 SERIES

Frame Size D4
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P315) 315 KW / 450 HP
(P132) 132 KW / 200 HP
(P250) 250 KW / 350 HP

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D4
D1
D2
D3
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 400 KW / 550 HP
315 KW / 450 HP
160 KW / 250 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality