Butterfly valves, VFY-WH, Wafer
065B7337
This product has been discontinued.
VFY-WHPN16DN250CI/SS/EPDM
VFY-WHPN16DN250CI/SS/EPDM
Gross weight | 20.4 Kg |
Net weight | 20.37 Kg |
Volume | 94.56 Liter |
EAN | 5702428965286 |
Gross weight | 20.4 Kg |
Net weight | 20.37 Kg |
Volume | 94.56 Liter |
EAN | 5702428965286 |
China RoHS compliance | Out of scope |
Connection types | Wafer |
Description | VFY-WHPN16DN250CI/SS/EPDM |
Diameter [mm] [Max] | 250 mm |
EU RoHS compliance | Out of scope |
Function | On/off |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Media temperature [°C] [Max] | 130 °C |
Operating torque [Nm] | 280 N-m |
Pressure nominal [bar] | 16 bar |
Product Group | Butterfly valves |
REACH Candidate List substances 0.1 | No |
Type | VFY-WH |
UK RoHS compliance | Out of scope |
China RoHS compliance | Out of scope |
Connection types | Wafer |
Description | VFY-WHPN16DN250CI/SS/EPDM |
Diameter [mm] [Max] | 250 mm |
EU RoHS compliance | Out of scope |
Function | On/off |
In scope of WEEE and contain batteries | No |
Label product | Yes |
Media temperature [°C] [Max] | 130 °C |
Operating torque [Nm] | 280 N-m |
Pressure nominal [bar] | 16 bar |
Product Group | Butterfly valves |
REACH Candidate List substances 0.1 | No |
Type | VFY-WH |
UK RoHS compliance | Out of scope |