FLANGE (BIG) FOR LD/LDS PHOTO UNIT
057H7271
This product is not available in this store. Please contact your local Customer Service Center.
FLANGE (BIG) FOR LD/LDS PHOTO UNIT
FLANGE (BIG) FOR LD/LDS PHOTO UNIT
Gross weight | 2.1 Gram |
Net weight | 2 Gram |
Volume | 0.008 Liter |
EAN | 5702425041167 |
Gross weight | 2.1 Gram |
Net weight | 2 Gram |
Volume | 0.008 Liter |
EAN | 5702425041167 |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | FLANGE (BIG) FOR LD/LDS PHOTO UNIT |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 10 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessories for Photo Units |
UK RoHS compliance | Yes |
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Description | FLANGE (BIG) FOR LD/LDS PHOTO UNIT |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE and contain batteries | No |
Packing format | Multi pack |
Product Group | Accessories for Burner Components |
Quantity per packing format | 10 pc |
REACH Candidate List substances 0.1 | No |
Type | Accessories for Photo Units |
UK RoHS compliance | Yes |