7DN-065060-000124956

137L7022

NXN06506-X0T0SSV-0000000000+DNOT+GNUL+GNCT+GNKC+GNUA+GNEA
Vacon Rectifier Unit
525 – 690 Vac (640-1100 Vdc), 650 Amp,IP00
No local control panel (NXN)
IEC61800-3 for IT networks
No Brake
A Slot: No board
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 09 INU
B Slot: No board

Other options according to Model code

Model code: NXN06506-X0T0SSV-0000000000+DNOT+GNUL+GNCT+GNKC+GNUA+GNEA

Product details

Gross weight 192 kg
Net weight 191 kg
Volume 0 l
EAN 5715253545844

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXN Rectifier Unit
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 0650 650 Amp
Control Keypad X No local control panel (NXN)
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A 00 No board
Option Slot B 00 No board
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL00 No language pack in NXN
Documentation Level +DNOT No manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNN00 No system sw in NXN
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GNUL No UL approval
RCM Approval +GNCT No RCM Approval
Marine approval NONE no marine approval
KC Approval +GNKC No Korean Approval
Ukrainian Approval +GNUA No Ukrainian Approval
EAC Approval +GNEA No EAC Approval
Region -R00 International (-R00)
Frame Size FI09 Frame 09 INU
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DN-065060
Typecode Part 2 -000124956
Salestext FI0906506-0T
Modelcode01 NXN06506-X0T0SSV-
Modelcode02 0000000000
Modelcode05 +DNOT+GNUL+GNCT
Modelcode06 +GNKC+GNUA+GNEA
Calculated Net Weight [kg] 191
Calculated Gross Weight [kg] 192
Dimensions WxHxD [mm] SEE DRAWING
Product Catalog GLBL Global (Standard)
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DN-065060
check if complete OK
customized ID +BM26
Help Counter 1
Plant from Orderline F201
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality