VACON® NXP Liquid Cooled

Shows 10 product(s)

132H4990

7DP-118060-000037040

NXP11806-A0T0TPO-A1AF00D2E9
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1180 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: D2,SysBus(1fiber) + isol.CAN
E Slot: E9,2-port ethernet
Manual: English
Frame 74 liquid cooled
B Slot: AF,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP11806-A0T0TPO-A1AF00D2E9

136H6891

7DP-103060-000019902

NXP10306-A0T0NWG-A1A2A500C3
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1030 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: A5,3DI(Enc.10-24V),15/24Vout
D Slot: No board
E Slot: C3,PROFIBUS DP
Manual: English
Frame 74 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP10306-A0T0NWG-A1A2A500C3

136H9132

7DP-118060-000018184

NXP11806-A0T0SWG-A1A2A5B1B5
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1180 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: A5,3DI(Enc.10-24V),15/24Vout
D Slot: B1,6 programmableDI/DO
E Slot: B5,3RO(NO)
Manual: English
Frame 74 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP11806-A0T0SWG-A1A2A5B1B5

136L3973

7DP-073050-000014782

NXP07305-A0N0NPG-A1A2B400CI
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 730 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: B4,AI,2AO(mA,isol),+24V/EXT
D Slot: No board
E Slot: CI,Modbus/TCP
Manual: English
Frame 72 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP07305-A0N0NPG-A1A2B400CI

137L2186

7DP-170060-000119793

NXP17006-A0T0IWG-A1AFA5BHCI+GSSE
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1700 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: A5,3DI(Enc.10-24V),15/24Vout
D Slot: BH,3 temp meas channels
E Slot: CI,Modbus/TCP
Manual: English
Frame 64 liquid cooled
B Slot: AF,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP17006-A0T0IWG-A1AFA5BHCI+GSSE

137L2189

7DP-234060-000119794

NXP23406-A0T0IWG-A1AFA5BHCI+GSSE
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 2340 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: A5,3DI(Enc.10-24V),15/24Vout
D Slot: BH,3 temp meas channels
E Slot: CI,Modbus/TCP
Manual: English
2xFrame 64 liquid cooled
B Slot: AF,STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP23406-A0T0IWG-A1AFA5BHCI+GSSE

137L4853

7DP-103060-000109463

NXP10306-A0T0NWG-A1A2A500E3
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1030 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: A5,3DI(Enc.10-24V),15/24Vout
D Slot: No board
E Slot: E3,PROFIBUS DP
Manual: English
Frame 74 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP10306-A0T0NWG-A1A2A500E3

137L4854

7DP-150060-000122970

NXP15006-A0T0NWG-A1A2A5D2E3
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1500 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: A5,3DI(Enc.10-24V),15/24Vout
D Slot: D2,SysBus(1fiber) + isol.CAN
E Slot: E3,PROFIBUS DP
Manual: English
Frame 74 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP15006-A0T0NWG-A1A2A5D2E3

137L5064

7DP-164050-000123226

NXP16405-A0T0IWG-A1A2000000+GSSE
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 1640 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 64 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP16405-A0T0IWG-A1A2000000+GSSE

137L8216

7DP-052050-000126134

NXP05205-A0N0NWG-A1A20000E2
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 520 Amp,IP00
Alpha-numeric display
no EMC protection
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: No board
E Slot: E2,RS485 (Modbus/N2)
Manual: English
Frame 72 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP05205-A0N0NWG-A1A20000E2

View: