7DP-118060-000018184

136H9132

NXP11806-A0T0SWG-A1A2A5B1B5
Vacon NXP Frequency Converter
525 – 690 Vac (640-1100 Vdc), 1180 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: A1,6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: A5,3DI(Enc.10-24V),15/24Vout
D Slot: B1,6 programmableDI/DO
E Slot: B5,3RO(NO)
Manual: English
Frame 74 liquid cooled
B Slot: A2,2RO(NO/NC)

Other options according to Model code

Model code: NXP11806-A0T0SWG-A1A2A5B1B5

Product details

Gross weight 281 kg
Net weight 280 kg
Volume 0 l
EAN 5710108757007

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification W Liquid cooling
Mains voltage 6- 525 – 690 Vac (640-1100 Vdc)
Current 1180 1180 Amp
Control Keypad A Alpha-numeric display
Enclosure 0 IP00
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications G- FiberConnection+Varnished PCB
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGNO No conduit plate
Option Slot A A1 A1,6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 A2,2RO(NO/NC)
Option Slot C A5 A5,3DI(Enc.10-24V),15/24Vout
Option Slot D B1 B1,6 programmableDI/DO
Option Slot E B5 B5,3RO(NO)
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size CH74 Frame 74 liquid cooled
Power rating 1M1 1.1 MW/1500 HP
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-118060
Typecode Part 2 -000018184
Salestext CH7411806-0T
Modelcode01 NXP11806-A0T0SWG-
Modelcode02 A1A2A5B1B5
Calculated Net Weight [kg] 532
Calculated Gross Weight [kg] 533
Motor Power Low Overload [kW] 1050
Motor Power High Overload [kW] -
Dimensions WxHxD [mm] 746X1175X375
Continuous Current (NO) [A] 1180
Continuous Current (HO) [A] -
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stockcode part 1 7DW-118060-1178EV
Stock Code 7DP-118060
check if complete OK
Calculated Net Weight 280
Help Counter 1
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality