7DP-020552-000082438

132X1311

NXP02055-A2H0SSS-A1A200C2C5
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 205 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: No board
D Slot: RS485 (Modbus/N2), Spare only
E Slot: PROFIBUS DP Sub-D9, Spare only
Manual: English
Frame 08
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP02055-A2H0SSS-A1A200C2C5

Product details

Gross weight 59 kg
Net weight 58 kg
Volume 0 l
EAN 5715253160825

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0205 205 Amp
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC emission levels H IEC61800-3
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications S- Direct connection / standard
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D C2 RS485 (Modbus/N2), Spare only
Option Slot E C5 PROFIBUS DP Sub-D9, Spare only
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR08 Frame 08
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-020552
Typecode Part 2 -000082438
Salestext FR0802055-2H
Modelcode01 NXP02055-A2H0SSS-
Modelcode02 A1A200C2C5
Calculated Net Weight [kg] 58
Calculated Gross Weight [kg] 59
Motor Power Low Overload [kW] 110
Motor Power High Overload [kW] 90
Dimensions WxHxD [mm] 288X758X344
Continuous Current (NO) [A] 205
Continuous Current (HO) [A] 170
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-020552
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality