7DP-010555-000082437

132X1310

NXP01055-A5H0SSS-A1A2B8C300
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 105 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 3Pt100, +24 V/EXT+24 V
D Slot: PROFIBUS DP, Spare only
E Slot: No board
Manual: English
Frame 07
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP01055-A5H0SSS-A1A2B8C300

Product details

Gross weight 36 kg
Net weight 35 kg
Volume 0 l
EAN 5715253160818

VACON NX_

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0105 105 Amp
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC emission levels H IEC61800-3
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications S- Direct connection / standard
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C B8 3Pt100, +24 V/EXT+24 V
Option Slot D C3 PROFIBUS DP, Spare only
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR07 Frame 07
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-010555
Typecode Part 2 -000082437
Salestext FR0701055-5H
Modelcode01 NXP01055-A5H0SSS-
Modelcode02 A1A2B8C300
Calculated Net Weight [kg] 35
Calculated Gross Weight [kg] 36
Motor Power Low Overload [kW] 55
Motor Power High Overload [kW] 45
Dimensions WxHxD [mm] 237X591X257
Continuous Current (NO) [A] 105
Continuous Current (HO) [A] 87
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7
Platform VXSNXLM D
Stock Code 7DP-010555
check if complete OK
Help Counter 1
Plant from Orderline D801
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality