VLT2822PT4B20SBR1DBF00A00C1

134G7013

Product is discontinued.
Please use the replacement product
Conversion Tool

VLT2822PT4B20SBR1DBF00A00C1
VLT® 2800 Serie
2.2kW / 3.0 HP, 3X380-480V 50/60Hz,
EN 55011 Class A1, IP20

Model code: VLT2822PT4B20SBR1DBF00A00C1

Product details

Gross weight 4.04 kg
Net weight 3.85 kg
Volume 16.53 l
EAN 5710107574827

VLT® 2800 Series

Product View (Switch) GLBL Global (Standard)
Product Group VLT VLT®
VLT Series 28 2800
Power Rating 22 2.2kW / 3.0 HP
Dedicated Application P Process
Phase T 3 phase
Mains Voltage U(in) 4 380-480V +/- 10% 50/60Hz
Enclosure Type B Bookstyle
Enclosure Class 20 IP20
Hardware Configuration SB Standard with brake
RFI Filter R1 EN 55011 Class A1
Display DB Built In Display (SLCP)
Fieldbus Option F00 Without fieldbus option
Application Option A00 No application option
Coating C1 With coating
Frame Size B B-Frame
Typecode Part 1 VLT2822PT4B20SBR1DBF00A00C1
Product Catalog NO_VIEW NO VIEW
Weight [kg] 3.7
kVA 3.6
Calculated Gross Weight [kg] 4
Calculated Net Weight [kg] 3.7
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 VLT2822PT4B20SBR1DBF00A00C1
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality