MCC103A44K0T5L1670E00TB

175U0311

VLT® Line reactor MCC 103 - line reactor for load sharing

MCC 103 line reactor is specially designed to match the Danfoss frequency converters VLT® AutomationDrive, VLT® AQUA Drive and VLT® HVAC Drive in applications using load sharing. Use the MCC 103 line reactor for up to 500V mains supply with 50 Hz or 60 Hz mains frequency. The MCC 103 line reactor is available with IP00 enclosure protection.

Specifications:,,
Rated voltage:,,380-500 V
Rated frequency: 50-60 Hz
Rated current,,44 A
Inductance L: 167 uH
Winding resistance: 5.4 mOhm
L tolerance: ±10%
Mains connection - type: Screw terminal
Mains connection - dimension: 35 mm2
Mains connection - tightening torque: 4.0-5.0 Nm
PE connection - type: Screw connection
PE connection - dimension: M5x10
Ambient temperature without derating: -10 to +45 C°
Derating > 45 °C: 2.5%/K
Derating > 1km: 5%/1km
Type of cooling: Cooled by natural convection
Operating conditions: Permanent operation with 100% load
Weight: 3.8 kg
Dimensions - HxWxD: 195x155 x102 mm
Enclosure degree: IP00
Mounting,,: Vertical or horizontal

Product details

Gross weight 3.8 kg
Net weight 3.8 kg
Volume 14.72 l

DD Power Options Class

Product Series VLT® Line Reactor

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality