AAF006A310T4E21H4XGCXXXSXXXXAXBXCFXXXDX

131Z7572

AAF006A310T4E21H4XGCXXXSXXXXAXBXCFXXXDX
Advanced Active Filter AAF
380-480 VAC, 310Amp correction, IP21 / Type 1,
RFI class A1, No Mains Option

Model code: AAF006A310T4E21H4XGCXXXSXXXXAXBXCFXXXDX

Product details

Gross weight 532 kg
Net weight 435 kg
Volume 0 l
EAN 5710107372591

VLT® ADVANCED ACTIVE FILTER AAF SERIES

Product View (Switch) GLBL Global (Standard)
Product Group AAF Advanced Active Filter AAF
VLT Series 006 006
Current Rating A310 310Amp correction
Phase T Three phase
Mains Voltage 4 380-480 VAC
Enclosure E21 IP21 / Type 1
RFI Filter H4 RFI class A1
Brake - Safe Stop X No brake chopper
Display G Graphical Control Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Options
B Option BX No B Option
C0 Options MCO CF Active Filter Guard
C1 Options X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size E1 (E1) E1-Frane
Typecode Part 1 AAF006A310T4E21H4XGCXXXSXXXXAX
Typecode Part 2 BXCFXXXDX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 575
Calculated Net Weight [kg] 453
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 AAF006A310T4E21H4XGCXXXSXXXXAX
Modelcode02 BXCFXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality