SIN-0780-6-0-P,SINE-filt 780A 690V IP00

181B0368

SIN-0780-6-0-P

Product details

Gross weight 420 kg
Net weight 420 kg
Volume 0 l

DD Power Options Class

Mains Voltage 690V~
Product Series Sine-Wave Filter
Protection Class IP00

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality