FCD302PK75T4B66H1X1XMXCXXXXXARBXXXXXXDX

136N2346

FCD302PK75T4B66H1X1XMXCXXXXXARBXXXXXXDX
VLT® Decentral Drive FCD 302
0.75 kW / 1.0 HP, 380-480VAC (Three phased),Standard Black IP66/NEMA4X,
RFI Class A1/C2, No brake, Compl. small stand alone, No brackets,
Metric threads, No switch option, With display connector

Model code: FCD302PK75T4B66H1X1XMXCXXXXXARBXXXXXXDX
Re-configure

Product details

Gross weight 10.1 Kilogram
Net weight 9.8 Kilogram
Volume 39.938 Liter
EAN 5710108901035

 

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® DecentralDrive FCD
VLT Series 302 302
Power Rating PK75 0.75 kW / 1.0 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure B66 Standard Black IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake X No brake
Hardware Configuration 1 Compl. small stand alone
Brackets X No brackets
Threads M Metric threads
Switch Option X No switch option
Display C With display connector
Sensor Plugs X No sensor plugs
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug X No fieldbus plug
Reserved X Reserved
A Option AR MCA117 PB FCD300
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option DX No option
FCD302 Frame Size MF1 (MF1) MF1
Typecode Part 1 FCD302PK75T4B66H1X1XMXCXXXXX
Typecode Part 2 ARBXXXXXXDX
Product Catalog GLBL Global (Standard)
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Calculated Gross Weight [kg] 10.1
Calculated Net Weight [kg] 9.8
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302PK75T4B66H1X1XMXCXXXXX
Modelcode02 ARBXXXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality