Electronic Contactors

Shows 5 product(s)

Electronic contactor, ECI 30-1

Controlled phases: 1, Max. load [A]: 30, Coil voltage [V] DC [Min]: 24, Coil voltage [V] DC [Max]: 230

Electronic contactor, ECI 10-3

Controlled phases: 3, Max. load [A]: 10, Coil voltage [V] DC [Min]: 24, Coil voltage [V] DC [Max]: 230

Electronic contactor, ACI 30-1

Product description: Analogue Power Controller, Supply voltage [V] AC: 230, Max. load [A]: 30, Controlled phases: 1

Electronic contactor, ACI 50-1

Product description: Analogue Power Controller, Supply voltage [V] AC: 400, Max. load [A]: 50, Controlled phases: 1

Electronic contactor, ECI 15-1

Controlled phases: 1, Max. load [A]: 15, Coil voltage [V] DC [Min]: 24, Coil voltage [V] DC [Max]: 230