OP-MCZC060
114X5016
Segment usage: Medium Back Pressure, Refrigerants: R404A; R407C; R507A; R407A; R134a; R407F, Compressor power supply [V]: 400/3/50
Segment usage: Medium Back Pressure, Refrigerants: R404A; R407C; R507A; R407A; R134a; R407F, Compressor power supply [V]: 400/3/50
Gross weight | 62 Kg |
Net weight | 50 Kg |
Volume | 382.122 Liter |
EAN | 5702428564304 |
Gross weight | 62 Kg |
Net weight | 50 Kg |
Volume | 382.122 Liter |
EAN | 5702428564304 |
Air flow @ 50Hz [m³/h] | 2000 m³/h |
Applications | MBP |
Approval |
CE EAC |
China RoHS compliance | Out of scope |
Compressor model | MTZ036 |
Compressor power supply [V] | 400/3/50 |
Condenser type | D4 |
Description | OP-MCZC060MTA02E |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 350 mm |
Fan current @ 50Hz [A] | 0.58 A |
Fan current @ 60Hz [A] | 0.83 A |
Fan power consumption @ 50Hz [W] | 130 W |
Fan power consumption @ 60Hz [W] | 190 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 400 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 650 mm |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 400 V |
MCC | 9 A |
Model number | OP-MCZC060 |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product Group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Receiver approval | CE |
Refrigerants |
R134a R404A R407A R407C R407F R507A |
Region |
Africa Europe Middle East |
RLA | 6.4 A |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 73 dBA |
Suction connection size [in] | 5/8 in |
Technology | Reciprocating |
Total height [mm] | 555 mm |
Type | Optyma™ A02 (Fin and tube) |
UK RoHS compliance | Out of scope |
Version | A02 |
Voltage 50Hz [V] | 400 V |
Voltage 50Hz [V] [Max] | 400 V |
Width [mm] | 630 mm |
Air flow @ 50Hz [m³/h] | 2000 m³/h |
Applications | MBP |
Approval |
CE EAC |
China RoHS compliance | Out of scope |
Compressor model | MTZ036 |
Compressor power supply [V] | 400/3/50 |
Condenser type | D4 |
Description | OP-MCZC060MTA02E |
Electrical code | E |
EU RoHS compliance | Out of scope |
Family | Optyma™ |
Fan blade size [mm] | 350 mm |
Fan current @ 50Hz [A] | 0.58 A |
Fan current @ 60Hz [A] | 0.83 A |
Fan power consumption @ 50Hz [W] | 130 W |
Fan power consumption @ 60Hz [W] | 190 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 400 V |
In scope of WEEE and contain batteries | No |
Length [mm] | 650 mm |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 400 V |
MCC | 9 A |
Model number | OP-MCZC060 |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product Group | Condensing Units |
Product Name Description | Bare unit |
REACH Candidate List substances 0.1 | Lead (CAS no. 7439-92-1) |
Receiver approval | CE |
Refrigerants |
R134a R404A R407A R407C R407F R507A |
Region |
Africa Europe Middle East |
RLA | 6.4 A |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 73 dBA |
Suction connection size [in] | 5/8 in |
Technology | Reciprocating |
Total height [mm] | 555 mm |
Type | Optyma™ A02 (Fin and tube) |
UK RoHS compliance | Out of scope |
Version | A02 |
Voltage 50Hz [V] | 400 V |
Voltage 50Hz [V] [Max] | 400 V |
Width [mm] | 630 mm |