Solenoid coil, BQ240CS, DIN Spade, Supply voltage [V] AC: 240, Multi pack

018F4511

Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65

Product details

Gross weight 0.273 Kilogram
Net weight 0.261 Kilogram
Volume 0.275 Liter
EAN 5702428290166

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 40 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 104 °F
Ambient temperature range [°F] [Min] -40 °F
Application Steam applications
Approval CE
EAC
LLC CDC TYSK
UKCA
cURus
CE evaluated Yes
China RoHS compliance Out of scope
Coil connection DIN Spade
Coil design standard VDE 0580
Coil fastening Clip-on
Coil winding insulation class Class H to IEC 85
Colour Black
Contain batteries No
Electrical connection DIN Spade
Electrical connection size 6.3 mm x 0.8 mm
Electrical connection standard EN175301-803
Electrical connector 3 x spades
Enclosure rating IP IP65
Enclosure rating Nema (~) 4
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
Packing format Multi pack
Parts Program name EV215B
EV225B
EV245B
Power consumption 50Hz [VA] 17 VA
Power consumption 60Hz [VA] 16 VA
Power consumption [W] 50Hz 10 W
Power consumption [W] 60Hz 9.5 W
Product accessories Solenoid coil accessories
Product Group Solenoid valves
Product name Solenoid coil
Quantity per packing format 50 pc
REACH Candidate List substances 0.1 No
Rel. Humidity [% RH] [Max] 100 %
Rel. Humidity [% RH] [min] 0 %
SCIP dossier product name Solenoid coils
Serviceable No
Spare part number 018F4511
Supply voltage 50Hz Max [V] 230 V
Supply voltage 60Hz Max [V] 240 V
Supply voltage 60Hz Min [V] 208 V
Supply voltage [V] AC 240 V
Type BQ240CS
Type designation BQ240CS
UL evaluated Yes

Аксесуари

Запасні частини

Заміна

Заміна

Заміна

Сервіси

Програмне забезпечення

Software and firmware to extend functionality