Solenoid coil, BX120CS, Conduit hub, 0.5 m, Supply voltage [V] AC: 110, Multi pack

018F4112

Electrical connection: Conduit hub, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54

Product details

Gross weight 0.349 Kilogram
Net weight 0.325 Kilogram
Volume 0.292 Liter
EAN 5702428840965

 

Actuator size 13.5 mm
Ambient temperature range [°C] [max] 50 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [Max] 120 °F
Ambient temperature range [°F] [Min] -40 °F
Approval C UL US LISTED
LLC CDC TYSK
Cable length [in] 20 in
Cable length [m] 0.5 m
China RoHS compliance Out of scope
Coil connection 1/2 in Conduit Hub
Coil design standard UL 429
Coil fastening Clip-on
Coil winding insulation class Class H to IEC 85
Colour Black
Compliance UL 429
Contain batteries No
Electrical conn. comments Flying leads
Electrical connection Conduit hub
Electrical connection size 1/2 in
Electrical connection standard UL50E CLASS 4
Enclosure rating IP IP54
Enclosure rating Nema (~) 4
EU RoHS compliance Out of scope
Frame design Ext. metal frame
Frequency [Hz] 50/60 Hz
Packing format Multi pack
Parts Program name EV210B
EV215B
EV220B 15 - 50
EV220B 6 - 22
EV225B
EV245B
EV250B
Pollution degree 3
Power consumption [W] 50Hz 16 W
Power consumption [W] 60Hz 15 W
Product accessories Solenoid coil accessories
Product Group Solenoid valves
Product name Solenoid coil
Quantity per packing format 35 pc
REACH Candidate List substances 0.1 No
Rel. Humidity [% RH] [Max] 97 %
Rel. Humidity [% RH] [min] 0 %
Rel. Humidity conditions Non-condensation
Serviceable No
Spare part number 018F4112
Supply voltage 50Hz Max [V] 110 V
Supply voltage 60Hz Max [V] 120 V
Supply voltage 60Hz Min [V] 110 V
Supply voltage [V] AC 110 V
Type BX120CS
Type designation BX120CS
UL approval file name MH29671
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality