Electrical actuators, AMD 620, 20 N-m, Modulating, 150 s, Supply voltage [V] AC: 24, Supply voltage [V] DC: 24.00
082H1122
AMD 620 20Nm mod 150s 24V
AMD 620 20Nm mod 150s 24V
Gross weight | 1.7 kg |
Net weight | 1.43 kg |
EAN | 5710104064826 |
Gross weight | 1.7 kg |
Net weight | 1.43 kg |
EAN | 5710104064826 |
Actuator speed [s/°] | 150 s/° |
Actuator type | Electrical |
Ambient temperature [°C] [Max] | 50 °C |
Ambient temperature [°C] [Min] | -30 °C |
Application | HVAC dampers |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [mA], impedance [Ohm] | 500 Ohm |
Control input signal Y [V] | 0(2) - 10 V |
Control input signal Y [V], impedance [kOhm] | 100 kOhm |
Control signal type | Modulating |
Description | AMD 620 20Nm mod 150s 24V |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP54 |
Manual operation | Yes |
Operating torque [Nm] | 20 Nm |
Power consumption [W] | 3 W |
Product Group | Electrical actuators |
Protection class | II |
REACH Candidate List substances >0.1% | Lead |
Rotation angle [°] | 95 ° |
Safety function | NO |
Speed type | Standard |
Spring down (return) | No |
Spring up | No |
Storage temperature [°C] [Max] | 80 °C |
Storage temperature [°C] [Min] | -30 °C |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Turn time per 90° [s] | 150 s |
Type | AMD 620 |
Actuator speed [s/°] | 150 s/° |
Actuator type | Electrical |
Ambient temperature [°C] [Max] | 50 °C |
Ambient temperature [°C] [Min] | -30 °C |
Application | HVAC dampers |
Control input signal Y [mA] | 0(4) - 20 mA |
Control input signal Y [mA], impedance [Ohm] | 500 Ohm |
Control input signal Y [V] | 0(2) - 10 V |
Control input signal Y [V], impedance [kOhm] | 100 kOhm |
Control signal type | Modulating |
Description | AMD 620 20Nm mod 150s 24V |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP54 |
Manual operation | Yes |
Operating torque [Nm] | 20 Nm |
Power consumption [W] | 3 W |
Product Group | Electrical actuators |
Protection class | II |
REACH Candidate List substances >0.1% | Lead |
Rotation angle [°] | 95 ° |
Safety function | NO |
Speed type | Standard |
Spring down (return) | No |
Spring up | No |
Storage temperature [°C] [Max] | 80 °C |
Storage temperature [°C] [Min] | -30 °C |
Supply voltage [V] AC | 24 V |
Supply voltage [V] DC | 24 V |
Turn time per 90° [s] | 150 s |
Type | AMD 620 |