Electrical actuators, AMD 210 AS, 5 N-m, 2/3-point, 120 s, Supply voltage [V] AC: 230, Supply voltage [V] DC: 230.00
082H1103
AMD 210 AS 5Nm 2/3p 60s 230V
AMD 210 AS 5Nm 2/3p 60s 230V
Gross weight | 0.67 kg |
Net weight | 0.53 kg |
EAN | 5710104064444 |
Gross weight | 0.67 kg |
Net weight | 0.53 kg |
EAN | 5710104064444 |
Actuator speed [s/°] | 60 s/° |
Actuator type | Electrical |
Ambient temperature [°C] [Max] | 50 °C |
Ambient temperature [°C] [Min] | -30 °C |
Application | HVAC dampers |
Control signal type | 2/3-point |
Description | AMD 210 AS 5Nm 2/3p 60s 230V |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP54 |
Manual operation | Yes |
Operating torque [Nm] | 5 Nm |
Power consumption [W] | 2 W |
Product Group | Electrical actuators |
Protection class | II |
Rotation angle [°] | 95 ° |
Safety function | NO |
Speed type | Standard |
Spring down (return) | No |
Spring up | No |
Storage temperature [°C] [Max] | 80 °C |
Storage temperature [°C] [Min] | -30 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] DC | 230 V |
Turn time per 90° [s] | 120 s |
Type | AMD 210 AS |
Actuator speed [s/°] | 60 s/° |
Actuator type | Electrical |
Ambient temperature [°C] [Max] | 50 °C |
Ambient temperature [°C] [Min] | -30 °C |
Application | HVAC dampers |
Control signal type | 2/3-point |
Description | AMD 210 AS 5Nm 2/3p 60s 230V |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP54 |
Manual operation | Yes |
Operating torque [Nm] | 5 Nm |
Power consumption [W] | 2 W |
Product Group | Electrical actuators |
Protection class | II |
Rotation angle [°] | 95 ° |
Safety function | NO |
Speed type | Standard |
Spring down (return) | No |
Spring up | No |
Storage temperature [°C] [Max] | 80 °C |
Storage temperature [°C] [Min] | -30 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] DC | 230 V |
Turn time per 90° [s] | 120 s |
Type | AMD 210 AS |