![Electrical actuators, AMD 210, 5 N-m, 2/3-point, 120 s, Supply voltage [V] AC: 230, Supply voltage [V] DC: 230.00 Electrical actuators, AMD 210, 5 N-m, 2/3-point, 120 s, Supply voltage [V] AC: 230, Supply voltage [V] DC: 230.00](https://assets.danfoss.com/photos/preview/latest/144440/ID145150665101-0101_preview.jpg?w=96&h=96)
Electrical actuators, AMD 210, 5 N-m, 2/3-point, 120 s, Supply voltage [V] AC: 230, Supply voltage [V] DC: 230.00
082H1102
AMD 210 5Nm 2/3p 60s 230V
AMD 210 5Nm 2/3p 60s 230V
Gross weight | 0.63 kg |
Net weight | 0.53 kg |
EAN | 5710104064420 |
Gross weight | 0.63 kg |
Net weight | 0.53 kg |
EAN | 5710104064420 |
Actuator speed [s/°] | 60 s/° |
Actuator type | Electrical |
Ambient temperature [°C] [Max] | 50 °C |
Ambient temperature [°C] [Min] | -30 °C |
Application | HVAC dampers |
Control signal type | 2/3-point |
Description | AMD 210 5Nm 2/3p 60s 230V |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP54 |
Manual operation | Yes |
Operating torque [Nm] | 5 Nm |
Power consumption [W] | 2 W |
Product Group | Electrical actuators |
Protection class | II |
REACH Candidate List substances >0.1% | Lead |
Rotation angle [°] | 95 ° |
Safety function | NO |
Speed type | Standard |
Spring down (return) | No |
Spring up | No |
Storage temperature [°C] [Max] | 80 °C |
Storage temperature [°C] [Min] | -30 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] DC | 230 V |
Turn time per 90° [s] | 120 s |
Type | AMD 210 |
Actuator speed [s/°] | 60 s/° |
Actuator type | Electrical |
Ambient temperature [°C] [Max] | 50 °C |
Ambient temperature [°C] [Min] | -30 °C |
Application | HVAC dampers |
Control signal type | 2/3-point |
Description | AMD 210 5Nm 2/3p 60s 230V |
Frequency [Hz] | 50/60 |
Grade of enclosure | IP54 |
Manual operation | Yes |
Operating torque [Nm] | 5 Nm |
Power consumption [W] | 2 W |
Product Group | Electrical actuators |
Protection class | II |
REACH Candidate List substances >0.1% | Lead |
Rotation angle [°] | 95 ° |
Safety function | NO |
Speed type | Standard |
Spring down (return) | No |
Spring up | No |
Storage temperature [°C] [Max] | 80 °C |
Storage temperature [°C] [Min] | -30 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] DC | 230 V |
Turn time per 90° [s] | 120 s |
Type | AMD 210 |