Electrical actuators, AMD 113 AS, 3 N-m, 2/3-point, 40 s, 24 V, 24.00 V
Electrical actuators, AMD 113 AS, 3 N-m, 2/3-point, 40 s, 24 V, 24.00 V

082H1137

AMD 113 AS 3Nm 2p 40s 24V

Product details

Gross weight 1.25 kg
Net weight 1.2 kg
EAN 5710104065120

 

Actuator speed [s/°] 40 s/°
Actuator type Electrical
Ambient temperature [°C] [Max] 50 °C
Ambient temperature [°C] [Min] -30 °C
Application HVAC dampers
Control signal type 2/3-point
Description AMD 113 AS 3Nm 2p 40s 24V
Frequency [Hz] 50/60
Grade of enclosure IP54
Manual operation Yes
Operating torque [Nm] 3 Nm
Power consumption [W] 5 W
Product Group Electrical actuators
Protection class II
Rotation angle [°] 95 °
Safety function 1
Speed type Standard
Spring down (return) Yes
Spring up No
Storage temperature [°C] [Max] 80 °C
Storage temperature [°C] [Min] -30 °C
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Turn time per 90° [s] 40 s
Type AMD 113 AS

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality